ZHCSPJ8C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| MCU_CLKOUT | O | MCU output reference clock | E3, J1 | D2, G1 |
| OBS_CLKOUT | O | Observation clock output | E3, F1, G17, H18 | D2, D3, E13, F15 |
| OSCCLKOUT | O | Reference clock ouput | T4 | R2 |
| PMIC_CLKOUT | O | PMIC synchronization clock output | F1, H1, H2, K2 | D3, F1, F3, G2 |
| RCOSC_CLK | O | Internal RCOSC clock output | A2, B2, E17 | B3, C14, C3 |
| RCSS_ATL_CLK0 | IO | Audio Tracking Logic Clock 0 | B19, H18 | A13, F15 |
| RCSS_ATL_CLK1 | IO | Audio Tracking Logic Clock 1 | G17 | E13 |