ZHCSPJ8C December 2021 – June 2025 AM2732 , AM2732-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
|---|---|---|---|---|
| DSS_UARTA_RX | IO | DSP sub-system UARTA RX | B18, C5, G3, H19, W12, W2 | A12, A8, C5, E2, F14, N6, R4 |
| DSS_UARTA_TX | IO | DSP sub-system UARTA TX | B17, B19, B2, C1, C19, E1, J19, U3, V12, V9, W14 | A11, A13, A14, A3, B3, D1, G14, P4, R3, R7, R8 |
| MSS_UARTA_RX | IO | Master sub-system, UART A, receiver | C5, D18, G18, G2, J19, U15, U3 | B10, B14, C5, E1, E15, G14, R11, R3 |
| MSS_UARTA_TX | IO | Master sub-system, UART A, transmitter | B17, B3, D19, D6, G1, H19, V16, V9, W2 | A10, A11, B15, B4, C6, E3, F14, P11, P4, R4 |