ZHCSPJ8B December 2021 – December 2023 AM2732 , AM2732-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Table 6-4 describes the four power rails provided from an external power supply and how they map to major sub-systems and power nets of the AM273x device.
SUPPLY | DEVICE BLOCKS POWERED FROM THE SUPPLY | RELEVANT INPUT POWER NETS ON THE DEVICE |
---|---|---|
1.8 V | APLL, crystal oscillator, ADC, CSI2, LVDS | Input: VIN18CLK, VIN_18ADC, VIOIN_18DIFF, VIOIN_18LVDS, VIOIN_18CSI |
3.3 V (or 1.8 V for 1.8 V I/O mode) | Digital I/O | Input: VIOIN |
1.2 V | Core Digital and SRAMs | Input: VDD, VIN_SRAM1, VIN_SRAM2, VIN_SRAM3, VNWA |