ZHCSLR7B March 2021 – September 2024 ADS7067
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| CONVERSION CYCLE | |||||
| tCONV | ADC conversion time | 950 | ns | ||
| RESET | |||||
| tPU | Power-up time for device | AVDD ≥ 3 V | 5 | ms | |
| tRST | Delay time; RST bit = 1b to device reset complete(1) | 5 | ms | ||
| SPI INTERFACE TIMINGS | |||||
| tDEN_CSDO | Delay time: CS falling to data enable | 22 | ns | ||
| tDZ_CSDO | Delay time: CS rising to SDO going Hi-Z | 50 | ns | ||
| tD_CKDO | Delay time: SCLK launch edge to (next) data valid on SDO | 16 | ns | ||