ZHCSLR7A March 2021 – October 2021 ADS7067
PRODUCTION DATA
The device supports the commands listed in Table 7-6 to access the internal configuration registers
OPCODE | COMMAND DESCRIPTION |
---|---|
0000 0000b | No operation |
0001 0000b | Single register read |
0000 1000b | Single register write |
0001 1000b | Set bit |
0010 0000b | Clear bit |
The clear bit command clears the specified bits (identified by 1) at the 8-bit address (without affecting the other bits), and the set bit command sets the specified bits (identified by 1) at the 8-bit address (without affecting the other bits).