ZHCSLR7A March 2021 – October 2021 ADS7067
PRODUCTION DATA
Table 7-7 lists the functional modes supported by the ADS7067.
FUNCTIONAL MODE | CONVERSION CONTROL | MUX CONTROL | SEQ_MODE[1:0] |
---|---|---|---|
Manual | CS rising edge | Register write to MANUAL_CHID | 00b |
On-the-fly | CS rising edge | First 5 bits after CS falling edge | 10b |
Auto-sequence | CS rising edge | Channel sequencer | 01b |
Autonomous | Internal to the device | Channel sequencer | 01b |
The device powers up in manual mode and can be configured into either of these modes by writing the configuration registers for the desired mode.