ZHCSEV8D March 2016 – January 2018 ADS131A02 , ADS131A04
PRODUCTION DATA.
The WAKEUP command brings the ADC out of standby mode. The ADC channels must be enabled (by writing to the ADCx registers) before bringing the device out of standby mode. Allow enough time for all circuits in standby mode to power-up (see the Electrical Characteristics table for details). The command status response following a WAKEUP command is 0033h. An example showing the response to exiting standby mode using the WAKEUP command is shown in Figure 71.
Figure 71. WAKEUP Command Status Response