ZHCSEV8D March 2016 – January 2018 ADS131A02 , ADS131A04
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION(2) | ||
|---|---|---|---|---|
| NAME | NO. | |||
| ADS131A02 | ADS131A04 | |||
| AIN1N | 1 | 1 | Analog input | Negative analog input 1 |
| AIN1P | 2 | 2 | Analog input | Positive analog input 1 |
| AIN2N | 3 | 3 | Analog input | Negative analog input 2 |
| AIN2P | 4 | 4 | Analog input | Positive analog input 2 |
| AIN3N | — | 5 | Analog input | Negative analog input 3 |
| AIN3P | — | 6 | Analog input | Positive analog input 3 |
| AIN4N | — | 7 | Analog input | Negative analog input 4 |
| AIN4P | — | 8 | Analog input | Positive analog input 4 |
| AVDD | 9 | 9 | Supply | Positive analog power supply. Connect a 1-µF capacitor to AVSS. |
| AVSS | 10 | 10 | Supply | Negative analog power supply |
| CAP | 28 | 28 | Analog output | Digital low-dropout (LDO) regulator output. Connect a 1-µF capacitor to GND. |
| CS | 23 | 23 | Digital input | Chip select; active low |
| DIN | 20 | 20 | Digital input | Serial data input |
| DONE | 18 | 18 | Digital output | Communication done signal; active low |
| DOUT | 21 | 21 | Digital output | Serial data output. Connect a 100-kΩ pullup resistor to IOVDD. |
| DRDY | 19 | 19 | Digital input/output | Data ready; active low; host interrupt and synchronization for multi-devices |
| GND | 27 | 27 | Supply | Digital ground |
| IOVDD | 15 | 15 | Supply | Digital I/O supply voltage. Connect a 1-µF capacitor to GND. |
| 29 | 29 | |||
| M0(1) | 30 | 30 | Digital input | Serial peripheral interface (SPI) configuration mode.
IOVDD: Asynchronous interrupt mode GND: Synchronous master mode No connection: Synchronous slave mode; use for multi-device mode |
| M1(1) | 31 | 31 | Digital input | SPI word transfer size.
IOVDD: 32 bit GND: 24 bit No connection: 16 bit |
| M2(1) | 32 | 32 | Digital input | Hamming code enable.
IOVDD: Hamming code word validation on GND: Hamming code word validation off No connection: reserved; do not use |
| NC | 5-8 | — | — | Leave floating or connect directly to AVSS. |
| NC | 24 | 24 | Digital output | No connection |
| REFEXT | 14 | 14 | Analog input | Buffered external reference voltage input.
Connect a 1-µF capacitor to AVSS when using the internal reference. |
| REFN | 13 | 13 | Analog input | Negative reference voltage. Connect to AVSS. |
| REFP | 12 | 12 | Analog output | Positive reference voltage output. Connect a 1-µF capacitor to REFN. |
| RESET | 17 | 17 | Digital input | System reset; active low |
| RESV | 16 | 16 | Digital input | Reserved pin; connect to IOVDD |
| SCLK | 22 | 22 | Digital input/output | Serial data clock |
| VNCP | 11 | 11 | Analog output | Negative charge pump voltage output.
Connect a 270-nF capacitor to AVSS when enabling the negative charge pump. Connect directly to AVSS if the negative charge pump is unused. |
| XTAL1/CLKIN | 25 | 25 | Digital input | Master clock input, crystal oscillator buffer input |
| XTAL2 | 26 | 26 | Digital output | Crystal oscillator connection. Leave this pin unconnected if the crystal oscillator is unused. |