ZHCSEV8D March 2016 – January 2018 ADS131A02 , ADS131A04
PRODUCTION DATA.
The SPI uses four interface signals: SCLK, DIN, DOUT, and DRDY in synchronous master mode. Connect the CS signal to the DONE signal when using a single device in synchronous master mode. The SCLK, DRDY, and DOUT signals are outputs from the device. Provide DIN from the microprocessor (MPU) or DSP using the SCLK edge timing of the ADS131A0x. Figure 63 shows typical device connections for the ADS131A0x in synchronous master mode to a host microprocessor or DSP.
Figure 63. Synchronous Master Mode Device Connections