ZHCSES1B March 2016 – October 2018 ADS1282-SP
PRODUCTION DATA.
The ADS1282-SP provides 32 bits of conversion data in binary twos complement format, as shown in Table 9. The LSB of the data is a redundant sign bit: '0' for positive numbers and '1' for negative numbers. However, when the output is clipped to +FS, the LSB = 1; when the output is clipped to –FS, the LSB = 0. If desired, the data readback may be stopped at 24 bits. In sinc filter mode, the output data are scaled by 1/2.
| INPUT SIGNAL VIN
(AINP – AINN) |
32-BIT IDEAL OUTPUT CODE(1) | |||
|---|---|---|---|---|
| FIR FILTER | SINC FILTER(2) | |||
|
7FFFFFFFh | (3) | ||
|
7FFFFFFEh | 3FFFFFFFh | ||
|
00000002h | 00000001h | ||
| 0 | 00000000h | 00000000h | ||
|
FFFFFFFFh | FFFFFFFFh | ||
|
80000001h | C0000000h | ||
|
80000000h | (3) | ||