ZHCSES1B March   2016  – October 2018 ADS1282-SP

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      简化原理图
  4. 4 修订历史记录
  5. 5 (说明 (续))
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Timing Requirements
    7. 7.7  Pulse-Sync Timing Requirements
    8. 7.8  Reset Timing Requirements
    9. 7.9  Read Data Timing Requirements
    10. 7.10 Switching Characteristics
    11. 7.11 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Noise Performance
      2. 8.3.2  Input-Referred Noise
      3. 8.3.3  Idle Tones
      4. 8.3.4  Operating Mode
      5. 8.3.5  Analog Inputs and Multiplexer
      6. 8.3.6  PGA (Programmable Gain Amplifier)
      7. 8.3.7  ADC
      8. 8.3.8  Modulator
      9. 8.3.9  Modulator Over-Range
      10. 8.3.10 Modulator Input Impedance
      11. 8.3.11 Modulator Over-Range Detection (MFLAG)
      12. 8.3.12 Voltage Reference Inputs (VREFP, VREFN)
      13. 8.3.13 Digital Filter
        1. 8.3.13.1 Sinc Filter Stage (Sinx/X)
        2. 8.3.13.2 FIR Stage
        3. 8.3.13.3 Group Delay and Step Response
          1. 8.3.13.3.1 Linear Phase Response
          2. 8.3.13.3.2 Minimum Phase Response
        4. 8.3.13.4 HPF Stage
      14. 8.3.14 Master Clock Input (CLK)
      15. 8.3.15 Synchronization (SYNC Pin and Sync Command)
      16. 8.3.16 Pulse-Sync Mode
      17. 8.3.17 Continuous-Sync Mode
      18. 8.3.18 Reset (RESET Pin and Reset Command)
      19. 8.3.19 Power-Down (PWDN Pin and Standby Command)
      20. 8.3.20 Power-On Sequence
      21. 8.3.21 Serial Interface
        1. 8.3.21.1 Serial Clock (SCLK)
        2. 8.3.21.2 Data Input (DIN)
        3. 8.3.21.3 Data Output (DOUT)
        4. 8.3.21.4 Data Ready (DRDY)
      22. 8.3.22 Data Format
      23. 8.3.23 Reading Data
        1. 8.3.23.1 Read Data Continuous
        2. 8.3.23.2 Read Data by Command
      24. 8.3.24 One-Shot Operation
    4. 8.4 Device Functional Modes
      1. 8.4.1 Modulator Output Mode
    5. 8.5 Programming
      1. 8.5.1 Commands
        1. 8.5.1.1  WAKEUP: Wake-Up from Standby Mode
        2. 8.5.1.2  STANDBY: Standby Mode
        3. 8.5.1.3  SYNC: Synchronize the A/D Conversion
        4. 8.5.1.4  RESET: Reset the Device
        5. 8.5.1.5  RDATAC: Read Data Continuous
        6. 8.5.1.6  SDATAC: Stop Read Data Continuous
        7. 8.5.1.7  RDATA: Read Data By Command
        8. 8.5.1.8  RREG: Read Register Data
        9. 8.5.1.9  WREG: Write to Register
        10. 8.5.1.10 OFSCAL: Offset Calibration
        11. 8.5.1.11 GANCAL: Gain Calibration
      2. 8.5.2 Calibration Commands
        1. 8.5.2.1 OFSCAL Command
        2. 8.5.2.2 GANCAL Command
      3. 8.5.3 User Calibration
      4. 8.5.4 Configuration Guide
    6. 8.6 Register Maps
      1. 8.6.1 ADS1282-SP Register Map Information
      2. 8.6.2 ID Register
        1. Table 13. ID Register Field Descriptions
      3. 8.6.3 Configuration Registers
        1. 8.6.3.1 Configuration Register 0
          1. Table 14. Configuration Register 0 Field Descriptions
        2. 8.6.3.2 Configuration Register 1
          1. Table 15. Configuration Register 1 Field Descriptions
      4. 8.6.4 HPF1 and HPF0
        1. 8.6.4.1 High-Pass Filter Corner Frequency, Low Byte
        2. 8.6.4.2 High-Pass Filter Corner Frequency, High Byte
      5. 8.6.5 OFC2, OFC1, OFC0
        1. 8.6.5.1 Offset Calibration, Low Byte
        2. 8.6.5.2 Offset Calibration, Mid Byte
        3. 8.6.5.3 Offset Calibration, High Byte
      6. 8.6.6 FSC2, FSC1, FSC0
        1. 8.6.6.1 Full-Scale Calibration, Low Byte
        2. 8.6.6.2 Full-Scale Calibration, Mid Byte
        3. 8.6.6.3 Full-Scale Calibration, High Byte
      7. 8.6.7 Offset and Full-Scale Calibration Registers
        1. 8.6.7.1 OFC[2:0] Registers
        2. 8.6.7.2 FSC[2:0] Registers
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Thermocouple Temperature Sensing Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
      2. 9.2.2 Digital Connection to a Field Programmable Gate Array (FPGA) Device Typical Application
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 HPF 传递函数
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 术语表
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Overview

The ADS1282-SP is a high-performance analog-to-digital converter (ADC) intended for space satellite temperature sensing, precision scientific and high accuracy applications. The converter provides 24- or 32-bit output data in data rates from 250 SPS to 4000 SPS. The Functional Block Diagram shows the block diagram of the ADS1282-SP.

The two-channel input MUX allows five configurations: Input 1; Input 2; Input 1 and Input 2 shorted together; shorted with 400-Ω test; and common-mode test. The input MUX is followed by a continuous time PGA, featuring very low noise of 5 nV/√Hz. The PGA is controlled by register settings, allowing gains of 1 to 64, in powers of 2.

The inherently-stable, fourth-order, delta-sigma modulator measures the differential input signal VIN = (AINP – AINN) × PGA against the differential reference VREF = (VREFP – VREFN). A digital output (MFLAG) indicates that the modulator is in overload as a result of an overdrive condition. The modulator output is available directly on the MCLK, M0, and M1 output pins when in modulator mode. The modulator connects to an on-chip digital filter that provides the output code readings.

The digital filter consists of a variable decimation rate, fifth-order sinc filter followed by a variable phase, decimate-by-32, finite-impulse response (FIR) low-pass filter with programmable phase, and then by an adjustable high-pass filter for DC removal of the output reading. The output of the digital filter can be taken from the sinc, the FIR low-pass, or the infinite impulse response (IIR) high-pass sections as long as the maximum clock rate of the SPI (fclk/2) is respected.

Gain and offset registers scale the digital filter output to produce the final code value. The scaling feature can be used for calibration and sensor gain matching. The output data word is provided as either a 24-bit word or a full 32-bit word, allowing complete utilization of the inherently high resolution.

The SYNC input resets the operation of both the digital filter and the modulator, allowing synchronization conversions of multiple ADS1282-SP devices to an external event. The SYNC input supports a continuously-toggled input mode that accepts an external data frame clock locked to the conversion rate.

The RESET input resets the register settings and also restarts the conversion process. The PWDN input sets the device into a micro-power state. The register settings are not retained in PWDN mode. Use the STANDBY command in its place if it is desired to retain register settings (the quiescent current in the Standby mode is slightly higher).

Noise-immune Schmitt-trigger and clock-qualified inputs (RESET and SYNC) provide increased reliability in high-noise environments. The serial interface is used to read conversion data, in addition to reading from and writing to the configuration registers.

The device features unipolar and bipolar analog power supplies (AVDD and AVSS, respectively) for input range flexibility and a digital supply accepting 1.8 V to 3.3 V. The analog supplies may be set to 5 V to accept unipolar signals (with input offset) or set lower in the range of ±2.5 V to accept true bipolar input signals (ground referenced).

An internal sub-regulator is used to supply the digital core from DVDD. The BYPAS pin (pin 28) is the sub-regulator output and requires a 1-μF capacitor for noise reduction. BYPAS should not be used to drive external circuitry.