ZHCSES1B March 2016 – October 2018 ADS1282-SP
PRODUCTION DATA.
There are two ways to power-down the ADS1282-SP: take the PWDN pin low or send a Standby command. When the PWDN pin is pulled low, the internal circuitry is disabled to minimize power and the contents of the register settings are reset.
In power-down, the device outputs remain active and the device inputs must not float. When the Standby command is sent, the SPI port and the configuration registers are kept active. Figure 49 and Pulse-Sync Timing Requirements show the timing.
Figure 49. PWDN Pin and Wake-Up Command Timing