ZHCSNS4C April 2021 – September 2022 ADS127L11
PRODUCTION DATA
Return to the Register Map Overview.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | REF_RNG | INP_RNG | VCM | REFP_BUF | RESERVED | AINP_BUF | AINN_BUF |
R-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0b | Reserved |
6 | REF_RNG | R/W | 0b |
Voltage reference
range selection. 0b = Low-reference range 1b = High-reference range |
5 | INP_RNG | R/W | 0b |
Input range
selection. 0b = 1x input range 1b = 2x input range |
4 | VCM | R/W | 0b |
VCM output
enable. 0b = Disabled 1b = Enabled |
3 | REFP_BUF | R/W | 0b |
Reference positive
buffer enable. 0b = Disabled 1b = Enabled |
2 | RESERVED | R | 0b | Reserved |
1 | AINP_BUF | R/W | 0b |
Analog input
positive buffer enable. 0b = Disabled 1b = Enabled |
0 | AINN_BUF | R/W | 0b |
Analog input
negative buffer enable. 0b = Disabled 1b = Enabled |