ZHCSNS4C April 2021 – September 2022 ADS127L11
PRODUCTION DATA
Conversion data are coded in 2's-complement format, MSB first (sign bit), with resolution programmable to 24 bits or 16 bits. The resolution is programmed by the DATA bit of the CONFIG4 register. The SNR of 16-bit data is limited to 98.1 dB as a result of 16-bit quantization noise. Table 8-15 shows the output code for standard and extended input ranges shown for 24-bit resolution. The conversion data clips to positive and negative full-scale code values when the input signal exceeds the respective positive and negative full-scale values.
| DIFFERENTIAL INPUT VOLTAGE (V)(1) | 24-BIT OUTPUT DATA(2) | |
|---|---|---|
| STANDARD RANGE | EXTENDED RANGE | |
| 1.25 · k · VREF · (223 – 1) / 223 | 7FFFFFh | 7FFFFFh |
| k · VREF · (223 – 1) / 223 | 7FFFFFh | 666666h |
| k · VREF / 223 | 000001h | 000001h |
| 0 | 000000h | 000000h |
| –k · VREF / 223 | FFFFFFh | FFFFFFh |
| –k · VREF | 800000h | 99999Ah |
| –1.25 · k · VREF | 800000h | 800000h |