ZHCSNS4C April 2021 – September 2022 ADS127L11
PRODUCTION DATA
The RESET pin is an active low input. The ADC is reset by taking RESET low then back high. Because the RESET pin has an internal 20-kΩ pullup resistor, RESET can be left unconnected if not used. The RESET pin is a Schmitt-triggered input designed to reduce noise sensitivity. See Figure 6-3 for RESET pin timing and for the start of SPI communications after reset. Because the ADC performs an automatic reset at power-on, a reset is not required after device power-on.