ZHCSNS4C April 2021 – September 2022 ADS127L11
PRODUCTION DATA
The sinc3 + sinc1 filter mode is the cascade of the sinc3 and the sinc1 filter. The OSR of the sinc3 stage is fixed (32000) and the OSR of the sinc1 stage is programmable to 3 and 5. Table 8-8 summarizes the characteristics of the sinc3 + sinc1 filter.
| SINC3 OSR | SINC1 OSR | DATA RATE (SPS) | –3-dB FREQUENCY (HZ) | LATENCY (ms) | REJECTION OF FIRST NULL (dB) | |
|---|---|---|---|---|---|---|
| 2% CLOCK TOLERANCE | 6% CLOCK TOLERANCE | |||||
| HIGH-SPEED MODE (fCLK = 25.6 MHz) | ||||||
| 32000 | 3 | 133.3 | 54 | 12.5 | 37 | 26 |
| 32000 | 5 | 80 | 34 | 17.5 | 37 | 26 |
| LOW-SPEED MODE (fCLK = 3.2 MHz) | ||||||
| 32000 | 3 | 16.7 | 6.7 | 100.1 | 34 | 26 |
| 32000 | 5 | 10 | 4.2 | 140.01 | 34 | 26 |
Figure 8-19 shows the frequency response of the sinc3 + sinc1 filter. The frequency response exhibits the characteristic sinc filter response lobes and nulls. The nulls occur at fDATA and at multiples thereof. Figure 8-20 shows the detailed response in the region of 0.9 to 1.1 · fIN / fDATA.
Figure 8-19 Sinc3 + Sinc1 Frequency
Response
Figure 8-20 Detail Sinc3 + Sinc1
Frequency Response