ZHCSJF0 February 2019 ADC3244E
PRODUCTION DATA.
The device internal register can be programmed with these steps:
Figure 54 and Table 6 show the timing requirements for the serial register write operation.
Figure 54. Serial Register Write Timing Diagram | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| fSCLK | SCLK frequency (equal to 1 / tSCLK) | > dc | 20 | MHz | |
| tSLOADS | SEN to SCLK setup time | 25 | ns | ||
| tSLOADH | SCLK to SEN hold time | 25 | ns | ||
| tDSU | SDIO setup time | 25 | ns | ||
| tDH | SDIO hold time | 25 | ns | ||