ZHCSOJ3A march 2023 – may 2023 ADC12DJ5200SE
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
BW-1dB | Input bandwidth -1dB range | Low frequency | 3.4 | GHz | |||
High frequency | 5.9 | ||||||
BW-3dB | Input bandwidth -3dB range | Low frequency | 2.0 | ||||
High frequency | 6.5 | ||||||
PFS | Fullscale Input Power | fIN = 4.5GHz, FS_RANGE_A = FS_RANGE_B = 0xA000 | -1.25 | dBm | |||
XTALK | Channel-to-channel crosstalk | Aggressor = 3 GHz, –1 dBFS | –73 | dB | |||
Aggressor = 6 GHz, –1 dBFS | –62 | dB | |||||
CER | Code error rate | Maximum CER, does not include JESD204C interface BER | 10–18 | Errors/ sample | |||
NOISEDC | DC input noise standard deviation | No input, foreground calibration, excludes DC offset, includes fixed interleaving spur (fS / 2 spur) | 2.8 | LSB | |||
NSD | Noise spectral density, excludes fixed interleaving spur (fS / 2 spur) | Maximum full-scale voltage (FS_RANGE_A = FS_RANGE_B = 0xFFFF), AIN = –20 dBFS | –150.6 | dBFS/ Hz |
|||
Default full-scale voltage (FS_RANGE_A = FS_RANGE_B = 0xA000), AIN = –20 dBFS | –149.0 | ||||||
NF | Noise figure, ZS = 50 Ω | Maximum full-scale voltage (FS_RANGE_A = FS_RANGE_B = 0xFFFF), AIN = –20 dBFS | 23.4 | dB | |||
Default full-scale voltage (FS_RANGE_A = FS_RANGE_B = 0xA000), AIN = –20 dBFS | 25 | ||||||
SNR | Signal-to-noise ratio, excluding DC, HD2 to HD9, fS / 2, fS / 2 – fIN, | fIN = 2397 MHz | AIN = –1 dBFS | 50 | 53.5 | dBFS | |
AIN = –3 dBFS | 53.9 | ||||||
AIN = –12 dBFS | 54.8 | ||||||
AIN = –3 dBFS, FS_RANGE_A = FS_RANGE_B = 0xFFFF | 55.1 | ||||||
fIN = 4197 MHz | AIN = –1 dBFS | 52.0 | |||||
AIN = –3 dBFS | 53.0 | ||||||
AIN = –12 dBFS | 54.7 | ||||||
fIN = 5997 MHz | AIN = –1 dBFS | 50.5 | |||||
AIN = –3 dBFS | 51.7 | ||||||
AIN = –12 dBFS | 54.4 | ||||||
SINAD | Signal-to-noise and distortion ratio, excluding DC and fS / 2 fixed spurs | fIN = 2397 MHz | AIN = –1 dBFS | 50 | 52.8 | dBFS | |
AIN = –3 dBFS | 53.6 | ||||||
AIN = –12 dBFS | 54.6 | ||||||
AIN = –3 dBFS, VFS_RANGE_A = FS_RANGE_B = 0xFFFF | 54.6 | ||||||
fIN = 4197 MHz | AIN = –1 dBFS | 51.0 | |||||
AIN = –3 dBFS | 52.4 | ||||||
AIN = –12 dBFS | 54.4 | ||||||
fIN = 5997 MHz | AIN = –1 dBFS | 47.9 | |||||
AIN = –3 dBFS | 50.7 | ||||||
AIN = –12 dBFS | 54.2 | ||||||
ENOB | Effective number of bits, excluding DC and fS / 2 fixed spurs | fIN = 2397 MHz | AIN = –1 dBFS | 7.88 | 8.5 | bits | |
AIN = –3 dBFS | 8.6 | ||||||
AIN = –12 dBFS | 8.8 | ||||||
AIN = –3 dBFS, FS_RANGE_A = FS_RANGE_B = 0xFFFF | 8.8 | ||||||
fIN = 4197 MHz | AIN = –1 dBFS | 8.2 | |||||
AIN = –3 dBFS | 8.4 | ||||||
AIN = –12 dBFS | 8.4 | ||||||
fIN = 5997 MHz | AIN = –1 dBFS | 7.7 | |||||
AIN = –3 dBFS | 8.1 | ||||||
AIN = –12 dBFS | 8.7 | ||||||
SFDR | Spurious-free dynamic range, excluding DC and fS / 2 fixed spurs | fIN = 2397 MHz | AIN = –1 dBFS | 53 | 65 | dBFS | |
AIN = –3 dBFS | 67 | ||||||
AIN = –12 dBFS | 73 | ||||||
AIN = –3 dBFS, FS_RANGE_A = FS_RANGE_B = 0xFFFF | 67 | ||||||
fIN = 4197 MHz | AIN = –1 dBFS | 60 | |||||
AIN = –3 dBFS | 64 | ||||||
AIN = –12 dBFS | 71 | ||||||
fIN = 5997 MHz | AIN = –1 dBFS | 53 | |||||
AIN = –3 dBFS | 61 | ||||||
AIN = –12 dBFS | 70 | ||||||
HD2 | 2nd-order harmonic distortion | fIN = 2397 MHz | AIN = –1 dBFS | –66 | -56 | dBFS | |
AIN = –3 dBFS | –73 | ||||||
AIN = –12 dBFS | –82 | ||||||
AIN = –3 dBFS, FS_RANGE_A = FS_RANGE_B = 0xFFFF | –70 | ||||||
fIN = 4197 MHz | AIN = –1 dBFS | –70 | |||||
AIN = –3 dBFS | –72 | ||||||
AIN = –12 dBFS | –85 | ||||||
fIN = 5997 MHz | AIN = –1 dBFS | –62 | |||||
AIN = –3 dBFS | –65 | ||||||
AIN = –12 dBFS | –80 | ||||||
HD3 | 3rd-order harmonic distortion | fIN = 2397 MHz | AIN = –1 dBFS | –74 | -60 | dBFS | |
AIN = –3 dBFS | –74 | ||||||
AIN = –12 dBFS | –87 | ||||||
AIN = –3 dBFS, FS_RANGE_A = FS_RANGE_B = 0xFFFF | –75 | ||||||
fIN = 4197 MHz | AIN = –1 dBFS | –64 | |||||
AIN = –3 dBFS | –67 | ||||||
AIN = –12 dBFS | –77 | ||||||
fIN = 5997 MHz | AIN = –1 dBFS | –53 | |||||
AIN = –3 dBFS | –62 | ||||||
AIN = –12 dBFS | –80 | ||||||
fS / 2 | fS / 2 fixed interleaving spur, independent of input signal | AIN = –20 dBFS | –72 | -55 | dBFS | ||
fS / 2 – fIN | fS / 2 – fIN input signal dependent interleaving spur | fIN = 2397 MHz | AIN = –1 dBFS | –67 | -53 | dBFS | |
AIN = –3 dBFS | –68 | ||||||
AIN = –12 dBFS | –75 | ||||||
AIN = –3 dBFS, FS_RANGE_A = FS_RANGE_B = 0xFFFF | –69 | ||||||
fIN = 4197 MHz | AIN = –1 dBFS | –62 | |||||
AIN = –3 dBFS | –65 | ||||||
AIN = –12 dBFS | –73 | ||||||
fIN = 5997 MHz | AIN = –1 dBFS | –62 | |||||
AIN = –3 dBFS | –64 | ||||||
AIN = –12 dBFS | –71 | ||||||
SPUR | Worst spur, excluding DC, HD2, HD3, fS / 2 and fS / 2 - fIN spurs | fIN = 2397 MHz | AIN = –1 dBFS | –75 | -62 | dBFS | |
AIN = –3 dBFS | –75 | ||||||
AIN = –12 dBFS | –80 | ||||||
AIN = –3 dBFS, FS_RANGE_A = FS_RANGE_B = 0xFFFF | –75 | ||||||
fIN = 4197 MHz | AIN = –1 dBFS | –67 | |||||
AIN = –3 dBFS | –74 | ||||||
AIN = –12 dBFS | –75 | ||||||
fIN = 5997 MHz | AIN = –1 dBFS | –64 | |||||
AIN = –3 dBFS | –72 | ||||||
AIN = –12 dBFS | –74 | ||||||
IMD3 | 3rd-order intermodulation distortion | f1 = 2393 MHz, f2 = 2403 MHz |
AIN = –7 dBFS per tone | –72 | dBFS | ||
AIN = –9 dBFS per tone | –77 | ||||||
AIN = –18 dBFS per tone | –89 | ||||||
AIN = –9 dBFS per tone, FS_RANGE_A = FS_RANGE_B = 0xFFFF | –74 | ||||||
f1 = 4193 MHz, f2 = 4203 MHz |
AIN = –7 dBFS per tone | –70 | |||||
AIN = –9 dBFS per tone | –76 | ||||||
AIN = –18 dBFS per tone | –81 | ||||||
f1 = 5993 MHz, f2 = 6003 MHz |
AIN = –7 dBFS per tone | –55 | |||||
AIN = –9 dBFS per tone | –61 | ||||||
AIN = –18 dBFS per tone | –84 |