ZHCSOJ3A march 2023 – may 2023 ADC12DJ5200SE
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage range | VA19(2) | –0.3 | 2.35 | V |
VA11(2) | –0.3 | 1.32 | |||
VD11(3) | –0.3 | 1.32 | |||
Voltage between VD11 and VA11 | –1.32 | 1.32 | |||
VGND | Voltage between AGND and DGND | –0.1 | 0.1 | V | |
VPIN | Pin voltage range | DA[7:0]+, DA[7:0]–, DB[7:0]+, DB[7:0]–, TMSTP+, TMSTP–(3) | –0.5 | VD11 + 0.5(5) | V |
CLK+, CLK–, SYSREF+, SYSREF–(2) | –0.5 | VA11 + 0.5(4) | |||
BG, TDIODE+, TDIODE–(2) | –0.5 | VA19 + 0.5(6) | |||
INA, INB(2) | –3 | 3 | |||
CALSTAT, CALTRIG, NCOA0, NCOA1, NCOB0, NCOB1, ORA0, ORA1, ORB0, ORB1, PD, SCLK, SCS, SDI, SDO, SYNCSE(2) | –0.5 | VA19 + 0.5(6) | |||
IMAX(ANY) | Peak input current (any input except INA, INB) | –25 | 25 | mA | |
PMAX(INx) | Peak RF input power (INA, INB) | ZS = 50 Ω, up to 21 days | 26.25 | dBm | |
IMAX(ALL) | Peak total input current (sum of absolute value of all currents forced in or out, not including power-supply current) | 100 | mA | ||
Tj | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |