ZHCSOJ3A march 2023 – may 2023 ADC12DJ5200SE
PRODUCTION DATA
The analog inputs are protected against overdrive conditions by internal clamping diodes. The overrange protection is defined for a peak RF input power in the Absolute Maximum Ratings table. Operation above the maximum conditions listed in the Recommended Operating Conditions table results in an increase in failure-in-time (FIT) rate, so the system must correct the overdrive condition as quickly as possible. Figure 7-1 shows the analog input protection diodes.