Short transport test patterns send a predefined octet format that repeats every frame. In the ADC12DJ5200SE, all JMODE configurations that have an N' value of 8 or 12 use the short transport test pattern. The N' = 8 short transport test pattern is shown in Table 7-60. The N' = 12 test patterns are shown in Table 7-61, Table 7-62 and Table 7-63 which cover different values of F and S. All applicable lanes are shown, however only the enabled lanes (lowest indexed) for the configured JMODE are used.
Table 7-60 Short Transport Test Pattern for N' = 8 Modes (Length = 2 Frames)FRAME | 0 | 1 |
---|
DA0 | 0x00 | 0xFF |
DA1 | 0x01 | 0xFE |
DA2 | 0x02 | 0xFD |
DA3 | 0x03 | 0xFC |
DB0 | 0x00 | 0xFF |
DB1 | 0x01 | 0xFE |
DB2 | 0x02 | 0xFD |
DB3 | 0x03 | 0xFC |
Table 7-61 Short Transport Test Pattern for N' = 12, F = 8 Modes (Length = 1 Frame)OCTET | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
---|
NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
---|
DA0 | 0xF01 | 0xF02 | 0xF03 | 0xF04 | 0xF05 | T |
DA1 | 0xE11 | 0xE12 | 0xE13 | 0xE14 | 0xE15 | T |
DA2 | 0xD21 | 0xD22 | 0xD23 | 0xD24 | 0xD25 | T |
DA3 | 0xC31 | 0xC32 | 0xC33 | 0xC34 | 0xC35 | T |
DA4 | 0xB41 | 0xB42 | 0xB43 | 0xB44 | 0xB45 | T |
DA5 | 0xA51 | 0xA52 | 0xA53 | 0xA54 | 0xA55 | T |
DA6 | 0x961 | 0x962 | 0x963 | 0x964 | 0x965 | T |
DA7 | 0x871 | 0x872 | 0x873 | 0x874 | 0x875 | T |
DB0 | 0xF01 | 0xF02 | 0xF03 | 0xF04 | 0xF05 | T |
DB1 | 0xE11 | 0xE12 | 0xE13 | 0xE14 | 0xE15 | T |
DB2 | 0xD21 | 0xD22 | 0xD23 | 0xD24 | 0xD25 | T |
DB3 | 0xC31 | 0xC32 | 0xC33 | 0xC34 | 0xC35 | T |
DB4 | 0xB41 | 0xB42 | 0xB43 | 0xB44 | 0xB45 | T |
DB5 | 0xA51 | 0xA52 | 0xA53 | 0xA54 | 0xA55 | T |
DB6 | 0x961 | 0x962 | 0x963 | 0x964 | 0x965 | T |
DB7 | 0x871 | 0x872 | 0x873 | 0x874 | 0x875 | T |
Table 7-62 Short Transport Test Pattern for N' = 12, F = 2, S = 8 Modes (Length = 1 Frame)OCTET | 0 | 1 |
---|
NIBBLE | 0 | 1 | 2 | 3 |
---|
DA0 | 0x012 | 0x3 |
DA1 | 0x45 | 0x67 |
DA2 | 0x8 | 0x9AB |
DA3 | 0xCDE | 0xF |
DA4 | 0x01 | 0x23 |
DA5 | 0x4 | 0x567 |
DB0 | 0x012 | 0x3 |
DB1 | 0x45 | 0x67 |
DB2 | 0x8 | 0x9AB |
DB3 | 0xCDE | 0xF |
DB4 | 0x01 | 0x23 |
DB5 | 0x4 | 0x567 |
Table 7-63 Short Transport Test Pattern for N' = 12, F = 2, S = 4 Modes (Length = 1 Frame)OCTET | 0 | 1 |
---|
NIBBLE | 0 | 1 | 2 | 3 |
---|
DA0 | 0x012 | 0x3 |
DA1 | 0x45 | 0x67 |
DA2 | 0x8 | 0x9AB |
DB0 | 0x012 | 0x3 |
DB1 | 0x45 | 0x67 |
DB2 | 0x8 | 0x9AB |