ZHCSOJ3A march 2023 – may 2023 ADC12DJ5200SE
PRODUCTION DATA
The differential voltages at the ADC inputs (after the balun) are captured by the rising edge of CLK± in dual-channel mode or by the rising and falling edges of CLK± in single-channel mode. After capturing the input signal, the ADC converts the analog voltage to a digital value by comparing the voltage to the internal reference voltage. If the voltage on negative differential input is higher than the voltage on the positive differential input, then the digital output is a negative 2's complement value. If the voltage on positive differential input is higher than the voltage on the negative differential input, then the digital output is a positive 2's complement value.