ZHCSHT7G April 2019 – April 2025 ADC12DJ5200RF
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | Supply voltage range | VA19(2) | –0.3 | 2.35 | V |
| VA11(2) | –0.3 | 1.32 | |||
| VD11(3) | –0.3 | 1.32 | |||
| Voltage between VD11 and VA11 | –1.32 | 1.32 | |||
| VGND | Voltage between AGND and DGND | –0.1 | 0.1 | V | |
| VPIN | Pin voltage range | DA[7:0]+, DA[7:0]–, DB[7:0]+, DB[7:0]–, TMSTP+, TMSTP–(3) | –0.5 | VD11 + 0.5(5) | V |
| CLK+, CLK–, SYSREF+, SYSREF–(2) | –0.5 | VA11 + 0.5(4) | |||
| BG, TDIODE+, TDIODE–(2) | –0.5 | VA19 + 0.5(6) | |||
| INA+, INA–, INB+, INB–(2) | –1 | 1 | |||
| CALSTAT, CALTRIG, NCOA0, NCOA1, NCOB0, NCOB1, ORA0, ORA1, ORB0, ORB1, PD, SCLK, SCS, SDI, SDO, SYNCSE(2) | –0.5 | VA19 + 0.5(6) | |||
| IMAX(ANY) | Peak input current (any input except INA+, INA–, INB+, INB–) | –25 | 25 | mA | |
| IMAX(INx) | Peak input current (INA+, INA–, INB+, INB–) | –50 | 50 | mA | |
| PMAX(INx) | Peak RF input power (INA+, INA–, INB+, INB–) | differential with ZS-DIFF = 100 Ω, up to 21 days(7) | 26.5 | dBm | |
| Single-ended with ZS-SE = 50 Ω | 16.4 | dBm | |||
| IMAX(ALL) | Peak total input current (sum of absolute value of all currents forced in or out, not including power-supply current) | 100 | mA | ||
| Tj | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |