可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能与比较器件相同,但引脚排列有所不同
TAD5212 预发布 具有 119dB 动态范围的低功耗立体声音频 DAC 6-dB higher performance with integrated headphone amplifier, SW controlled
TAD5242 预发布 具有 119dB 动态范围的硬件控制、低功耗立体声音频 DAC 6-dB higher performance with integrated headphone amplifier, HW controlled

产品详情

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 114 Sampling rate (max) (kHz) 384 Control interface H/W, I2C, SPI Resolution (bps) 32 Architecture Delta Sigma with line driver Operating temperature range (°C) -25 to 85 Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 114 Sampling rate (max) (kHz) 384 Control interface H/W, I2C, SPI Resolution (bps) 32 Architecture Delta Sigma with line driver Operating temperature range (°C) -25 to 85 Rating Catalog
VQFN (RHB) 32 25 mm² 5 x 5
  • Differential DirectPath™ Ground Biased Outputs
  • Market-Leading Low Out-of-Band Noise
  • Selectable Digital-Filter Latency and Performance
  • No DC Blocking Capacitors Required
  • Integrated Negative Charge Pump
  • Intelligent Muting System; Soft Up or Down Ramp and
    Analog Mute for 120dB Mute SNR
  • Integrated High-Performance Audio PLL With BCK
    Reference to Generate SCK Internally
  • Accepts 16-, 24-, and 32-Bit Audio Data
  • PCM Data Formats: I2S, Left-Justified
  • SPI or I2C Control
  • Hardware Configuration
  • Automatic Power-Save Mode When LRCK And BCK
    Are Deactivated
  • 1.8V or 3.3V Failsafe LVCMOS Digital Inputs
  • Single Supply Operation:
    • 3.3V Analog, 1.8V or 3.3V Digital
  • Integrated Power-On Reset
  • Small 32-terminal QFN Package
  • Differential DirectPath™ Ground Biased Outputs
  • Market-Leading Low Out-of-Band Noise
  • Selectable Digital-Filter Latency and Performance
  • No DC Blocking Capacitors Required
  • Integrated Negative Charge Pump
  • Intelligent Muting System; Soft Up or Down Ramp and
    Analog Mute for 120dB Mute SNR
  • Integrated High-Performance Audio PLL With BCK
    Reference to Generate SCK Internally
  • Accepts 16-, 24-, and 32-Bit Audio Data
  • PCM Data Formats: I2S, Left-Justified
  • SPI or I2C Control
  • Hardware Configuration
  • Automatic Power-Save Mode When LRCK And BCK
    Are Deactivated
  • 1.8V or 3.3V Failsafe LVCMOS Digital Inputs
  • Single Supply Operation:
    • 3.3V Analog, 1.8V or 3.3V Digital
  • Integrated Power-On Reset
  • Small 32-terminal QFN Package

The PCM5242 is a monolithic CMOS integrated circuit that includes a stereo digital-to-analog converter and additional support circuitry in a small QFN package. The PCM5242 uses the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.

The PCM5242 integrates a fully programmable miniDSP core, allowing developers to integrate filters, dynamic range controls, custom interpolators and other differentiating features to their products.

The PCM5242 provides 4.2VRMS ground-centered differential outputs, allowing designers to eliminate DC blocking capacitors on the output, as well as external muting circuits traditionally associated with single supply line drivers.

The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.

The PCM5242 is a monolithic CMOS integrated circuit that includes a stereo digital-to-analog converter and additional support circuitry in a small QFN package. The PCM5242 uses the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.

The PCM5242 integrates a fully programmable miniDSP core, allowing developers to integrate filters, dynamic range controls, custom interpolators and other differentiating features to their products.

The PCM5242 provides 4.2VRMS ground-centered differential outputs, allowing designers to eliminate DC blocking capacitors on the output, as well as external muting circuits traditionally associated with single supply line drivers.

The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.

下载 观看带字幕的视频 视频

申请了解更多信息

可提供 PurePath™ Console 2、PCM5242 GUI 和其他设计资源。立即申请

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 PCM5242 4.2-VRMS DirectPath, 114-dB Audio Stereo Differential-Output DAC with 32-bit, 384-kHz PCM Interface 数据表 (Rev. A) PDF | HTML 2014年 10月 15日
技术文章 How Class-D amplifiers are closing the gap on hi-res Class-AB amplifiers PDF | HTML 2016年 4月 1日
用户指南 Using the TAS5754/6M and PCM5242 HybridFlow Processor (Rev. A) 2015年 6月 19日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 2000年 9月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

PCM5242RHBEVM — PCM5242RHBEVM - 具有智能放大器扬声器增强评估板的音频 DAC

PCM5242RHBEVM 是 PCM5242 音频 DAC 的一款完整的评估套件,可与运行 Microsoft Windows™ 操作系统的个人电脑配合使用。该 PCM5242RHBEVM 可与 PurePath™ Studio 结合使用,以利用 PCM5242 的固定功能处理和 mini-DSP 处理功能。与 PurePath Studio 评估软件(可在 https://www.ti.com.cn/tool/cn/aicpurepath_studio 网站上找到)相比,该 PCM5242RHBEVM 可以直接评估器件的性能和运行特征,便于用户进行软件开发和系统原型设计。可使用 USB (...)

用户指南: PDF
TI.com 上无现货
应用软件和框架

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
支持的产品和硬件

支持的产品和硬件

产品
音频编解码器
TAC5111 具有 100dB 动态范围 ADC 和 106dB 动态范围 DAC 的低功耗单声道音频编解码器 TAC5111-Q1 Automotive low power mono audio codec with 102-dB dynamic range ADC, 106-dB DAC TAC5112 具有 100dB 动态范围 ADC 和 106dB 动态范围 DAC 的低功耗立体声音频编解码器 TAC5112-Q1 Automotive low-power stereo audio codec with 102-dB dynamic range ADC, 106-dB DAC TAC5211 具有 118dB 动态范围 ADC 和 119dB 动态范围 DAC 的低功耗单声道音频编解码器 TAC5212 具有 118dB 动态范围 ADC 和 119dB 动态范围 DAC 的高性能立体声音频编解码器 TAC5212-Q1 具有动态范围 115dB ADC 和 120dB DAC 的汽车级低功耗、立体声音频编解码器 TAC5311-Q1 具有动态范围 102dB ADC、106dB DAC、高压输入和诊断功能的汽车单声道音频编解码器 TAC5312-Q1 具有动态范围 102dB ADC、106dB DAC、高压输入和诊断功能的汽车立体声音频编解码器 TAC5411-Q1 具有动态范围 110dB ADC、120dB DAC、高压输入和诊断功能的汽车单声道音频编解码器 TAC5412-Q1 Automotive stereo audio codec with 110-dB dynamic range ADC, 120-dB DAC, HV-input and diagnostics TLV320AIC3268 TLV320AIC3268 超低功耗立体声音频编解码器
音频 DAC
PCM5142 具有 PCM 接口和完全可编程 miniDSP 的 2V RMS DIRECTPATH 112dB 音频立体声 DAC PCM5242 4.2VRMS DirectPath™、32 位、384kHz、114dB 音频立体声 DAC TAD5112 具有 106dB 动态范围的低功耗立体声音频 DAC TAD5112-Q1 具有 106dB 动态范围的汽车低功耗立体声音频 DAC TAD5212 具有 119dB 动态范围的低功耗立体声音频 DAC TAD5212-Q1 具有 120dB 动态范围的汽车低功耗立体声音频 DAC PCM1690 具有差动输出的 113dB SNR 8 通道音频 DAC
音频 ADC
PCM1841-Q1 汽车级、四通道、32 位、192kHz 音频模数转换器 (ADC) PCM3120-Q1 汽车级立体声、106dB SNR、768kHz、低功耗、软件控制型音频 ADC PCM3140-Q1 具有 106dB SNR 的汽车类四通道、768kHz Burr-Brown™ 音频模数转换器 (ADC) PCM5120-Q1 汽车类、立体声、120dB SNR、768kHz、低功耗、软件控制型音频 ADC PCM5140-Q1 具有 120dB SNR 的汽车类四通道、768kHz Burr-Brown™ 音频模数转换器 (ADC) PCM6120-Q1 汽车级立体声、123dB SNR、768kHz、低功耗、软件控制型音频 ADC PCM6140-Q1 具有 122dB SNR 的汽车类四通道、768kHz Burr-Brown™ 音频模数转换器 (ADC) PCMD3140-Q1 汽车级、127dB SNR、768kHz、四通道、PDM 输入到 TDM 或 I²S 输出转换器 PCMD3180-Q1 汽车八通道脉冲密度调制输入至 TDM 或 I²S 输出转换器 TAA5212 具有 118dB 动态范围的低功耗、高性能立体声音频 ADC TAA5412-Q1 具有 110dB 动态范围、HV 输入集成 HV-MICBIAS 和诊断功能的汽车立体声音频 ADC PCMD3180 八通道脉冲密度调制输入至 TDM 或 I²S 输出转换器 PCMD3140 四通道 PDM 输入到 TDM 或 I²S 输出转换器
耳机放大器
TPA6166A2 具有附件检测的 43mW 立体声模拟输入耳机放大器
扬声器放大器
TAS2110 具有集成 11V H 类升压的 6.1W 单声道数字输入 D 类扬声器放大器 TAS2552 具有 I/V 检测、用于扬声器保护和集成8.5V 升压的 4W 数字/模拟输入智能放大器 TAS2555 具有集成扬声器保护、高级 EQ 和 8.5V H 类升压的 5.7W 数字输入智能音频放大器 TAS2557 具有集成扬声器保护、高级 EQ 和 8.5V H 类升压的 5.7W 数字输入智能音频放大器 TAS2559 具有集成扬声器保护和立体声处理功能的 5.7W 数字输入智能放大器 TAS2560 具有 I/V 检测、用于扬声器保护和集成 8.5V H 类升压的 5.6W 数字输入智能放大器 TAS2562 具有 I/V 检测、用于扬声器保护和集成 11V H 类升压的 6.1W 数字输入智能放大器 TAS2563 具有集成扬声器保护、高级 EQ 和 11V H 类升压的 6.1W 数字输入智能放大器 TAS2564 具有 I/V 感应扬声器保护和集成 13V H 类升压的 7W 数字输入智能放大器 TAS2572 具有 I/V 检测和集成 13V H 类升压功能的 6.6W 数字输入智能放大器 TAS2764 具有 I/V 检测功能、用于扬声器保护和多级电源的 13W 数字输入 2.3V 至 16V 智能放大器 TAS2770 具有用于扬声器保护的 I/V 检测功能的 20W 数字输入 4.5V 至 18V 智能放大器 TAS2780 具有 I/V 检测功能、提供扬声器保护的 25W 数字输入、4.5V 至 24V 6A 峰值智能放大器 TAS2781 25W、4.5V 至 23V、数字输入集成音频处理扬声器保护 D 类放大器 TAS5729MD 带 HP 的 12W 立体声、24W 单声道、4.5V 至 26.4V 电源电压、数字输入开环 D 类音频放大器 TAS5731 支持 2.1 声道的 20W 立体声、41W 单声道、8V 至 21.5V、数字输入开环 D 类音频放大器 TAS5733L 具有 EQ 和 AGL 功能的 10W 立体声、20W 单声道、8V 至 16.5V、数字输入、开环 D 类音频放大器 TAS5751M 带 EQ 和 AGL 功能的 25W 立体声、40W 单声道、8V 至 26.4V、数字输入、开环 D 类音频放大器 TAS5754M 40W 立体声、61W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5756M 30W 立体声、40W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5760L 21W 立体声、42W 单声道、4.5V 至 16.4V 电源电压、数字输入 D 类音频放大器 TAS5760LD 带集成耳机的 21W 立体声、42W 单声道、4.5V 至 16.4V、数字输入 D 类音频放大器 TAS5760M 55W 立体声、114W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5760M-Q1 汽车级 25W、双通道、4.5V 至 26.4V 电源数字输入 D 类音频放大器 TAS5760MD 带集成耳机的 55W 立体声、114W 单声道、4.5V 至 26.4V、数字输入 D 类音频放大器 TAS5766M 50W 立体声、100W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类智能音频放大器 TAS5780M 20W 立体声、40W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5782M 具有处理功能的 20W 立体声、40W 单声道、4.5V 至 26.4V、数字输入 D 类智能音频放大器 TAS5805M 具有处理功能的 23W 立体声、45W 单声道、4.5V 至 26.4V 电源电压、数字输入 D 类音频放大器 TAS5822M 具有 96kHz 增强处理能力的 35W、无电感器、数字输入、立体声闭环 D 类放大器 TAS5825M 具有 192kHz 架构的 38W 立体声、65W 单声道、4.5V 至 26V、数字输入 D 类智能音频放大器 TAS5825P 具有超低空闲电流和出色效率的 4.5V 至 26.4V H 类控制数字输入 D 类音频放大器 TAS6422-Q1 具有负载突降保护功能的汽车级 75W、2MHz、2 通道、4.5V 至 26.4V 数字输入 D 类音频放大器 TAS6424-Q1 汽车类 75W、2MHz、4 通道、4.5V 至 26.4V 数字输入 D 类音频放大器 TAS6424E-Q1 汽车类 75W、2MHz、四通道、4.5V 至 26.4V 数字输入 D 类音频放大器 TAS6424L-Q1 具有负载突降保护功能的汽车类 27W、2MHz、4 通道、4.5V 至 18V 数字输入 D 类音频放大器 TPA6404-Q1 具有负载突降保护功能的汽车级 45W、2MHz、4 通道、4.5V 至 18V 电源模拟输入 D 类音频放大器
压电式扬声器驱动器/接收器
DRV5825P 具有智能 I/V 保护的 4.5V 至 26.4V、7.5A 立体声、15A 单声道、数字输入压电式驱动器
硬件开发
评估板
ADC3120EVM-PDK TLV320ADC3120 具有 106dB SNR 的立体声通道 768kHz Burr-Brown™ 音频 ADC 评估模块 ADC3120Q1EVM-PDK 适用于 PCM3120-Q1 具有 106dB SNR 的立体声、768kHz 音频模数转换器的评估模块 ADC5120EVM-PDK TLV320ADC5120 具有 120dB SNR 的立体声通道 768kHz、Burr-Brown™ 音频 ADC 评估模块 ADC5120Q1EVM-PDK 适用于 PCM5120-Q1 具有 120dB SNR 的立体声、768kHz 音频模数转换器的评估模块 ADC6120EVM-PDK TLV320ADC6120 具有 123dB SNR 的立体声通道 768kHz、Burr-Brown™ 音频 ADC 评估模块 ADC6120Q1EVM-PDK 适用于 PCM6120-Q1 具有 123dB SNR 的立体声、768kHz 音频模数转换器的评估模块 PCM1809EVM PCM1809 评估模块 PCMD3140Q1EVM-PDK 适用于 PCMD3140-Q1 四通道 PDM 输入至 TDM 或 I²S 输出转换器的评估模块 PP-SALB2-EVM PP-SALB2-EVM 智能放大器扬声器特性板评估模块(学习板 2) TAS2555YZEVM TAS2555 5.7W D 类音频放大器评估模块 TAS2557EVM 具有 H 类升压和扬声器感应功能的 TAS2557 5.7W D 类音频放大器评估模块 TAS2559EVM TAS2559 5.7W D 类音频放大器评估模块 TAS2560EVM TAS2560 5.6W D 类音频放大器评估模块 TAS2770EVM 适用于 QFN 封装的 TAS2770EVM 单声道、数字输入、D 类、IV 感应音频放大器评估模块 TAS2781EVM 适用于 TAS2781 具有数字输入和扬声器 IV 检测功能的单声道 D 级音频放大器的评估模块 TAS3251EVM TAS3251 175W 立体声/350W 单声道超高清数字输入 D 类放大器评估模块 TAS5721EVM TAS5721 评估模块 TAS5733LEVM TAS5733L 数字输入、开环 D 类音频放大器评估模块 TAS5751MEVM TAS5751M 数字输入、开环 D 类音频放大器评估模块 TAS5754MDCAEVM TAS5754M I2S 输入闭环音频放大器评估模块 TAS5756MDCAEVM TAS5756M I2S 输入闭环音频放大器评估模块 TAS5760XXEVM TAS5760M/MD/L/LD 评估模块 TAS5782MEVM TAS5782M 采用 96kHz 处理架构的数字输入闭环 D 类音频放大器评估模块 TAS5805MEVM TAS5805M 具有增强型处理功能的数字输入立体声闭环 D 类放大器 EVM TAS5825MEVM 具有 96kHz/192kHz 扩展处理能力的数字输入闭环 D 类音频放大器评估模块
仿真模型

PCM5242 IBIS model

SLM008.ZIP (114 KB) - IBIS Model
光绘文件

PCM5242RHBEVM RevA Gerbers

SLAC705.ZIP (2584 KB)
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
TIDA-00874 — 具有数字输入和处理功能的高保真 175W D 类音频放大器参考设计

此设计使用高度灵活的 PCM5242 差动输出 DAC 将极高性能的模拟输入 TPA3251D2 D 类放大器转变为具有音频处理功能的数字输入系统。现在,可以通过各种数字输入源实现 TPA3251D2 放大器的完整性能。PCM5242 DAC 的模拟差动输出和高 SNR 是 TPA3251D2 放大器的完整差动模拟输入的完美搭档,可实现出色的噪声性能和极低的失真。通过 PCM5242 上的 miniDSP,可添加音频处理和滤波功能,从而进一步增强终端设备中的音频性能。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00403 — 采用 TLV320AIC3268 miniDSP 编解码器的超声波测距参考设计

TIDA-00403 参考设计使用针对超声测距解决方案的现成的 EVM,该解决方案使用 TLV320AIC3268 miniDSP 内的算法。通过将该设计与 TI 的 PurePath Studio 设计套件结合使用,只需点击鼠标即可设计出一个用户可配置的稳健的超声测距系统。用户可以修改超声波脉冲生成特性以及检测算法以适合工业和测量应用中的特定使用情况,从而让用户能解决其他固定功能传感器的限制,同时增加测量的可靠性。TLV320AIC3268 上的两个 GPIO 被自动触发,表明已发出并接收到超声波脉冲。通过利用主机 MCU 监测这些 GPIO 可以提取出飞行时间。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00385 — 用于便携和智能手机应用的高保真音频耳机回放

随着用于便携音频播放的高保真耳机的兴起,人们开始对更高性能的 DAC 和耳机放大器有了要求。此系统可通过 PCM5242 音频 DAC 将来自 USB、SPDIF 或光盘的数字音频转换成模拟音频。高性能 TPA6120A2 耳机放大器搭配差动 DAC 可实现令人震撼的清晰度和解析力,同时还能提供行业领先的降噪性能,这是实现低噪耳机播放的关键所在。电源架构专为通过 3.3V 电源工作而设计,可提高灵活度并与现有产品和系统相集成。
测试报告: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHB) 32 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频