ADS5272
- Maximum Sample Rate: 65MSPS
- 12-Bit Resolution
- No Missing Codes
- Total Power Dissipation:
Internal Reference: 983mW
External Reference: 917mW - CMOS Technology
- Simultaneous Sample-and-Hold
- 71.1dBFS SNR at 5MHz IF
- 3.3V Digital/Analog Supply
- Serialized LVDS Outputs
- Integrated Frame and Bit Patterns
- Option to Double LVDS Clock Output Currents
- Four Current Modes for LVDS
- Pin- and Format-Compatible Family
- TQFP-80 PowerPAD Package
- APPLICATIONS
- Portable Ultrasound Systems
- Tape Drives
- Test Equipment
- Optical Networking
PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners
The ADS5272 is a high-performance, 65MSPS, 8-channel analog-to-digital converter (ADC). Internal references are provided, simplifying system design requirements. Low power consumption allows for the highest of system integration densities. Serial LVDS (low-voltage differential signaling) outputs reduce the number of interface lines and package size.
An integrated phase lock loop (PLL) multiplies the incoming ADC sampling clock by a factor of 12. This high-frequency LVDS clock is used in the data serialization and transmission process. The word output of each internal ADC is serialized and transmitted either MSB or LSB first. In addition to the eight data outputs, a bit clock and a word clock are also transmitted. The bit clock is at 6x the speed of the sampling clock, whereas the word clock is at the same speed of the sampling clock.
The ADS5272 provides internal references, or can optionally be driven with external references. Best performance is achieved through the internal reference mode.
The device is available in a TQFP-80 PowerPAD package and is specified over a -40°C to +85°C operating range.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ADC-HARMONIC-CALC — ADC Frequency Calculator Download
The ADC Harmonic Calculation tool is an excel based calculator for determining the location in frequency space of high order harmonics following Nyquist aliasing in an analog to digital converter.
Given an ADC sample rate and the span of a signal of interest the calcultor will determine if the 2nd (...)
支持的产品和硬件
产品
高速 ADC (≥10MSPS)
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支持的产品和硬件
产品
精密运算放大器 (Vos<1mV)
通用运算放大器
音频运算放大器
跨阻放大器
高速运算放大器 (GBW ≥ 50MHz)
功率运算放大器
视频放大器
线路驱动器
跨导放大器和激光驱动器
全差分放大器
精密 ADC
生物传感 AFE
高速 ADC (≥10MSPS)
接收器
触摸屏控制器
差分放大器
仪表放大器
音频线路接收器
模拟电流检测放大器
数字功率监控器
配备集成型电流采样电阻的模拟电流检测放大器
配备集成型电流采样电阻的数字功率监控器
芯片与晶圆服务
JITTER-SNR-CALC — Jitter and SNR calculator
JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.
支持的产品和硬件
产品
高速 ADC (≥10MSPS)
精密 ADC
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
HTQFP (PFP) | 80 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。