SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Since the resizer performs only downscaling operations, the throughput of scaler is mostly dictated by the input processing rate – 1 input pixel per 1 clock cycle. Once the data is made available to the scaler filter after the initial set up and data fetching, the scaler should be fully active except for few cycles at the end of each line to flush the line.
If a processing thread is performing a pyramid generation only, the vertical line skip feature can be enabled to reduce the frame processing time approximately by ½.