SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The Edge Enhancer module is used to enhance the visual quality of the image by increasing its sharpness. The module only works on Y (Luma) data and uses a combination of 2D High-Pass Filtering to detect edges and then apply them on the input image.