SPRUJ52C june 2022 – july 2023 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
Figure 12-88 shows a device with integrated EMAC and MDIO interfaced via a RMII connection in a typical system. The individual CPSW0 and MDIO signals for the RMII interface are summarized in Table 12-145.
The CPSW0 module integrated in the device supports internal and external clock sources in RMII mode. Figure 12-88 shows the internal clock source for RMII_MHZ_50_CLK clock. It is 50 MHz clock source that is provided on the CLKOUT device pin. For more details see CPSW0 Integration. This clock has to be routed on the PCB to the RMII_REF_CLK device pin and the external PHY, RMII clock input (shared by all RMII ports).
For more information, refer to either the IEEE 802.3 standard or ISO/IEC 8802-3:2000(E).
Figure 12-89 shows the external clock source for RMII_MHZ_50_CLK clock. In this case a 50 MHz clock is available on the PCB and it can be sourced from an oscillator or from the Ethernet PHY. This externally generated clock has to be routed to both RMII_REF_CLK device pin and the external PHY, RMII clock input.
Signal(2) | I/O(1) | Description |
---|---|---|
RMIIn_TXD[1:0] | O | Transmit data. The transmit data pins are a collection of 2 bits of data. TXD0 is the least-significant bit (LSB). The signals are synchronized by RMII_MHZ_50_CLK and valid only when RMIIn_TX_EN is asserted. |
RMIIn_TX_EN | O | RMII transmit enable. The transmit enable signal indicates that the RMIIn_TXD[1:0] pins are generating data for use by the PHY. RMIIn_TX_EN is synchronous to RMII_MHZ_50_CLK. |
RMII_MHZ_50_CLK | I | RMII 50MHz reference clock. |
The reference clock is used to synchronize all RMII signals. RMII_MHZ_50_CLK must be continuous and fixed at 50 MHz. | ||
RMIIn_RXD[1:0] | I | Receive data. The receive data pins are a collection of 2 bits of data. RXD0 is the least-significant bit (LSB). The signals are synchronized by RMII_MHZ_50_CLK and valid only when RMIIn_CRS_DV is asserted and RMIIn_RX_ER is de-asserted. |
RMIIn_CRS_DV | I | Carrier sense/receive data valid. Multiplexed signal between carrier sense and receive data valid. |
RMIIn_RX_ER | I | Receive error. The receive error signal is asserted to indicate that an error was detected in the received frame. |
MDIO_MCLK | O | Management data clock (MDIO_MCLK). The MDIO data clock is sourced by the MDIO module on the system. It is used to synchronize MDIO data access operations done on the MDIO0_MDIO data pin. |
MDIO_MDIO | I/O | MDIO data pin drives PHY management data into and out of the PHY by way of an access frame consisting of start of frame, read/write indication, PHY address, register address, and data bit cycles. The MDIO0_MDIO pin acts as an output for all but the data bit cycles at which time it is an input for read operations. |