SLUUCG7 April 2024 BQ76922
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | REG1V_2 | REG1V_1 | REG1V_0 | REG1_EN |
Description: Changes voltage regulator settings
Bit | Field | Description |
---|---|---|
3–1 | REG1V_2–REG1V_0 | Selects voltage level for REG1 0–3 = 1.8V 4 = 2.5V 5 = 3V 6 = 3.3V 7 = 5V |
0 | REG1_EN | Enables or disables REG1 0 = REG1 Disabled 1 = REG1 Enabled |