SLUUCG7 April 2024 BQ76922
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMDF | HWMX | VSSF | VREF | LFOF | IRMF | DRMF | OTPF |
Description: Provides individual fault signals when enabled Permanent Fail faults have triggered.
Bit | Field | Description |
---|---|---|
7 | CMDF | Commanded Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
6 | HWMX | Hardware Mux Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
5 | VSSF | Internal VSS Measurement Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
4 | VREF | Internal Voltage Reference Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
3 | LFOF | Internal LFO Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
2 | IRMF | Instruction ROM Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
1 | DRMF | Data ROM Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |
0 | OTPF | OTP Memory Permanent Fail 0 = Fault is not triggered. 1 = Fault is triggered. |