SLUUCG7 April 2024 BQ76922
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | CFETF | OFF Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Charge FET Permanent Fail delay. When the measured current is greater than or equal to Permanent Fail:CFETF:OFF Threshold for Permanent Fail:CFETF:OFF Delay seconds while the CHG FET is off, the CFETF Permanent Fail is triggered.