SLUUCG7 April 2024 BQ76922
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SCD | OCD2 | OCD1 | OCC | COV | CUV | RSVD_0 | RSVD_0 |
Description: Provides individual fault signals when enabled safety faults have triggered.
Bit | Field | Description |
---|---|---|
7 | SCD | Short Circuit in Discharge Protection 0 = Fault is not triggered. 1 = Fault is triggered. |
6 | OCD2 | Overcurrent in Discharge 2nd Tier Protection 0 = Fault is not triggered. 1 = Fault is triggered. |
5 | OCD1 | Overcurrent in Discharge 1st Tier Protection 0 = Fault is not triggered. 1 = Fault is triggered. |
4 | OCC | Overcurrent in Charge Protection 0 = Fault is not triggered. 1 = Fault is triggered. |
3 | COV | Cell Overvoltage Protection 0 = Fault is not triggered. 1 = Fault is triggered. |
2 | CUV | Cell Undervoltage Protection 0 = Fault is not triggered. 1 = Fault is triggered. |