SLUUCG7 April 2024 BQ76922
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | OCD1 | Delay | U1 | 1 | 127 | 1 | 3.3ms |
Description: This parameter sets the delay before the fault is triggered in units of 3.3ms with a 6.6ms offset. This means a setting of 1 gives 10ms, 2 gives 13.3ms, and so on.