SLUUCG7 April 2024 BQ76922
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | PCHG_OFF | CHG_OFF | PDSG_OFF | DSG_OFF |
Description: Allows host control of individual FET drivers.
Bit | Field | Description |
---|---|---|
3 | PCHG_OFF | 0 = PCHG FET is allowed to turn on if other conditions are met 1 = PCHG FET driver is forced off |
2 | CHG_OFF | 0 = CHG FET is allowed to turn on if other conditions are met 1 = CHG FET driver is forced off |
1 | PDSG_OFF | 0 = PDSG FET is allowed to turn on if other conditions are met 1 = PDSG FET driver is forced off |
0 | DSG_OFF | 0 = DSG FET is allowed to turn on if other conditions are met 1 = DSG FET driver is forced off |