SLUUCG7 April 2024 BQ76922
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | 2LVL | Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Second Level Protector Permanent Fail delay. The device checks the FUSE pin each second, and if it is asserted by the second level protector for Permanent Fail:2LVL:Delay seconds, the 2LVL PF is triggered.