SLUUCG7 April 2024 BQ76922
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Protections | SCD | Threshold | U1 | 0 | 15 | 0 | — |
Description: This parameter sets the Short Circuit in Discharge Protection threshold for the sense resistor voltage.
0 = 10mV
1 = 20mV
2 = 40mV
3 = 60mV
4 = 80mV
5 = 100mV
6 = 125mV
7 = 150mV
8 = 175mV
9 = 200mV
10 = 250mV
11 = 300mV
12 = 350mV
13 = 400mV
14 = 450mV
15 = 500mV