SLDS204B October 2014 – June 2020
PRODUCTION DATA.
FIELD LOCATION | DESCRIPTION | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|
Command field | Basic write command | 0 | P2 | P1 | P0 | 0 | 0 | 0 | 1 |
Data field 1 | Destination address | A7 | A6 | A5 | A4 | A3 | A2 | A1 | A0 |
Data field 2 | Data byte to be written | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
The P2, P1, and P0 bits in the command field determine the control and status register page that is being accessed by the OWI. The control and status register page decode is shown in Table 9.