SLDS204B October 2014 – June 2020
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DACCAP_EN | 4_20MA_EN | DAC_GAIN[2:0] | ||||
R/W-0b000 | R/W-0b0 | R/W-0b1 | R/W-0b000 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | RESERVED | R/W | 0b000 | Reserved
Always write 0b000. |
4 | DACCAP_EN | R/W | 0b0 | 0b0: DACCAP capacitor disabled
0b1: DACCAP capacitor enabled |
3 | 4_20MA_EN | R/W | 0b1 | Set to 0b0 when in voltage output mode.
0b0: 4-mA to 20-mA current output disabled 0b1: 4-mA to 20-mA current output enabled |
2:0 | DAC_GAIN[2:0] | R/W | 0b000 | Set to 0b000 when in current output mode.
0b000: Voltage mode disabled 0b001: Gain = 10 V/V 0b010: Gain = 4 V/V 0b011: Reserved 0b100: Gain = 2 V/V 0b101: Reserved 0b110: Gain = 6.67 V/V 0b111: Reserved |