SLDS204B October 2014 – June 2020
PRODUCTION DATA.
The PGA300 provides an interface for piezoresistive and strain-gauge pressure-sense elements. The device is a full system-on-chip (SoC) solution that incorporates a programmable analog front-end (AFE), ADC, and digital signal processing that enable direct connection to the sense element. Further, the PGA300 includes integrated voltage regulators and an oscillator, thus minimizing the number of external components. The device achieves high accuracy by employing third-order temperature and nonlinearity compensation. External communication is achieved by using a one-wire serial interface (OWI) through the power-supply pin in order to simplify the system calibration process. An Integrated DAC supports absolute-voltage, ratiometric-voltage, and 4-mA to
20-mA current-loop outputs.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
PGA300 | VQFN (36) | 6.00 mm × 6.00 mm |