SLDS204B October 2014 – June 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Gain steps (5 bits) | P_GAIN[4:0] = 0b00000 | 5 | V/V | |||
P_GAIN[4:0] = 0b00001 | 5.48 | |||||
P_GAIN[4:0] = 0b00010 | 5.97 | |||||
P_GAIN[4:0] = 0b00011 | 6.56 | |||||
P_GAIN[4:0] = 0b00100 | 7.02 | |||||
P_GAIN[4:0] = 0b00101 | 8 | |||||
P_GAIN[4:0] = 0b00110 | 9.09 | |||||
P_GAIN[4:0] = 0b00111 | 10 | |||||
P_GAIN[4:0] = 0b01000 | 10.53 | |||||
P_GAIN[4:0] = 0b01001 | 11.11 | |||||
P_GAIN[4:0] = 0b01010 | 12.5 | |||||
P_GAIN[4:0] = 0b01011 | 13.33 | |||||
P_GAIN[4:0] = 0b01100 | 14.29 | |||||
P_GAIN[4:0] = 0b01101 | 16 | |||||
P_GAIN[4:0] = 0b01110 | 17.39 | |||||
P_GAIN[4:0] = 0b01111 | 18.18 | |||||
P_GAIN[4:0] = 0b10000 | 19.05 | |||||
P_GAIN[4:0] = 0b10001 | 20 | |||||
P_GAIN[4:0] = 0b10010 | 22.22 | |||||
P_GAIN[4:0] = 0b10011 | 25 | |||||
P_GAIN[4:0] = 0b10100 | 30.77 | |||||
P_GAIN[4:0] = 0b10101 | 36.36 | |||||
P_GAIN[4:0] = 0b10110 | 40 | |||||
P_GAIN[4:0] = 0b10111 | 44.44 | |||||
P_GAIN[4:0] = 0b11000 | 50 | |||||
P_GAIN[4:0] = 0b11001 | 57.14 | |||||
P_GAIN[4:0] = 0b11010 | 66.67 | |||||
P_GAIN[4:0] = 0b11011 | 80 | |||||
P_GAIN[4:0] = 0b11100 | 100 | |||||
P_GAIN[4:0] = 0b11101 | 133.33 | |||||
P_GAIN[4:0] = 0b11110 | 200 | |||||
P_GAIN[4:0] = 0b11111 | 400 | |||||
Gain-bandwidth product | 10 | MHz | ||||
Input-referred noise density(1) | f = 0.1 Hz to 2 kHz, P Gain = 400 V/V | 15 | nV/√Hz | |||
Input offset voltage | 10 | µV | ||||
Input bias current | 5 | nA | ||||
Frequency response | P Gain = 400 V/V, <1 kHz | ±0.1 | %V/V | |||
Common-mode voltage range | Depends on selected gain, bridge supply and sensor span(2) | V | ||||
Common-mode rejection ratio | fCM = 50 Hz, P Gain = 5 V/V | 110 | dB | |||
Input impedance | 10 | MΩ |