SLDS204B October 2014 – June 2020
PRODUCTION DATA.
FIELD LOCATION | DESCRIPTION | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|
Command field | Burst-write command (8 bytes) | 1 | 1 | 0 | 1 | 0 | 0 | 0 | 0 |
Data field 1 | First data byte to be written | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 2 | Second data byte to be written | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 3 | Third data byte to be written | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 4 | Fourth data byte to be written | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 5 | Fifth data byte to be written | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 6 | Sixth data byte to be written | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 7 | Seventh data byte to be written | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Data field 8 | Eighth data byte to be written | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |