SLDS204B October 2014 – June 2020
PRODUCTION DATA.
The device allows for open-wire diagnostics to be performed by the controller that interfaces with the PGA300. Specifically, the controller can detect an open PWR or open GND wire by installing a pullup or pulldown resistor on the OUT line.
Figure 73 shows the possible harness open-wire faults on the PWR and GND pins.