SLDS204B October 2014 – June 2020
PRODUCTION DATA.
Register Name | Offset | R/W | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|
EEPROM Page 0 (ADDR[3:0] = 0x0) | ||||||||||
H0_LSB | 0x00 | R/W | H0[7:0] | |||||||
H0_MSB | 0x01 | R/W | H0[15:8] | |||||||
G0_LSB | 0x02 | R/W | G0[7:0] | |||||||
G0_MSB | 0x03 | R/W | G0[15:8] | |||||||
N0_LSB | 0x04 | R/W | N0[7:0] | |||||||
N0_MSB | 0x05 | R/W | N0[15:8] | |||||||
H1_LSB | 0x06 | R/W | H1[7:0] | |||||||
H1_MSB | 0x07 | R/W | H1[15:8] | |||||||
EEPROM Page 1 (ADDR[3:0] = 0x1) | ||||||||||
G1_LSB | 0x00 | R/W | G1[7:0] | |||||||
G1_MSB | 0x01 | R/W | G1[15:8] | |||||||
N1_LSB | 0x02 | R/W | N1[7:0] | |||||||
N1_MSB | 0x03 | R/W | N1[15:8] | |||||||
H2_LSB | 0x04 | R/W | H2[7:0] | |||||||
H2_MSB | 0x05 | R/W | H2[15:8] | |||||||
G2_LSB | 0x06 | R/W | G2[7:0] | |||||||
G2_MSB | 0x07 | R/W | G2[15:8] | |||||||
EEPROM Page 2 (ADDR[3:0] = 0x2) | ||||||||||
N2_LSB | 0x00 | R/W | N2[7:0] | |||||||
N2_MSB | 0x01 | R/W | N2[15:8] | |||||||
A0_LSB | 0x02 | R/W | A0[7:0] | |||||||
A0_MSB | 0x03 | R/W | A0[15:8] | |||||||
A1_LSB | 0x04 | R/W | A1[7:0] | |||||||
A1_MSB | 0x05 | R/W | A1[15:8] | |||||||
A2_LSB | 0x06 | R/W | A2[7:0] | |||||||
A2_MSB | 0x07 | R/W | A2[15:8] | |||||||
EEPROM Page 3 (ADDR[3:0] = 0x3) | ||||||||||
B0_LSB | 0x00 | R/W | B0[7:0] | |||||||
B0_MSB | 0x01 | R/W | B0[15:8] | |||||||
B1_LSB | 0x02 | R/W | B1[7:0] | |||||||
B1_MSB | 0x03 | R/W | B1[15:8] | |||||||
B2_LSB | 0x04 | R/W | B2[7:0] | |||||||
B2_MSB | 0x05 | R/W | B2[15:8] | |||||||
RESERVED | 0x06 | R/W | RESERVED | |||||||
RESERVED | 0x07 | R/W | RESERVED | |||||||
EEPROM Page 4 (ADDR[3:0] = 0x4) | ||||||||||
DAC_CONFIG(1) | 0x00 | R/W | RESERVED | DAC_
RATIOMETRIC |
||||||
OP_STAGE_CTRL(1) | 0x01 | R/W | RESERVED | DACCAP_EN | 4_20MA_EN | DAC_GAIN[2:0] | ||||
BRDG_CTRL(1) | 0x02 | R/W | RESERVED | VBRDG_ CTRL[1:0] | RESERVED | |||||
P_GAIN_ SELECT(1) | 0x03 | R/W | P_INV | RESERVED | P_GAIN[4:0] | |||||
T_GAIN_ SELECT(1) | 0x04 | R/W | T_INV | RESERVED | T_GAIN[1:0] | |||||
TEMP_CTRL(1) | 0x05 | R/W | RESERVED | ITEMP_ CTRL[2:0] | TEMP_MUX_ CTRL[3:0] | |||||
RESERVED | 0x06 | R/W | RESERVED | |||||||
RESERVED | 0x07 | R/W | RESERVED | |||||||
EEPROM Page 5 (ADDR[3:0] = 0x5) | ||||||||||
TEMP_SE | 0x00 | R/W | RESERVED | TEMP_SE | ||||||
RESERVED | 0x01 | R/W | RESERVED | |||||||
NORMAL_LOW_LSB | 0x02 | R/W | NORMAL_LOW[7:0] | |||||||
NORMAL_LOW_MSB | 0x03 | R/W | RESERVED | NORMAL_LOW[13:8] | ||||||
NORMAL_HIGH_LSB | 0x04 | R/W | NORMAL_HIGH[7:0] | |||||||
NORMAL_HIGH_MSB | 0x05 | R/W | RESERVED | NORMAL_HIGH[13:8] | ||||||
LOW_CLAMP_LSB | 0x06 | R/W | LOW_CLAMP[7:0] | |||||||
LOW_CLAMP_MSB | 0x07 | R/W | RESERVED | LOW_CLAMP[13:8] | ||||||
EEPROM Page 6 (ADDR[3:0] = 0x6) | ||||||||||
HIGH_CLAMP_LSB | 0x00 | R/W | HIGH_CLAMP[7:0] | |||||||
HIGH_CLAMP_MSB | 0x01 | R/W | RESERVED | HIGH_CLAMP[13:8] | ||||||
PADC_GAIN_LSB | 0x02 | R/W | PADC_GAIN[7:0] | |||||||
PADC_GAIN_MSB | 0x03 | R/W | PADC_GAIN[15:8] | |||||||
PADC_OFFSET_LSB | 0x04 | R/W | PADC_OFFSET[7:0] | |||||||
PADC_OFFSET_MSB | 0x05 | R/W | PADC_OFFSET[15:8] | |||||||
H3_LSB | 0x06 | R/W | H3[7:0] | |||||||
H3_MSB | 0x07 | R/W | H3[15:8] | |||||||
EEPROM Page 7 (ADDR[3:0] = 0x7) | ||||||||||
G3_LSB | 0x00 | R/W | G3[7:0] | |||||||
G3_MSB | 0x01 | R/W | G3[15:8] | |||||||
N3_LSB | 0x02 | R/W | N3[7:0] | |||||||
N3_MSB | 0x03 | R/W | N3[15:8] | |||||||
M0_LSB | 0x04 | R/W | M0[7:0] | |||||||
M0_MSB | 0x05 | R/W | M0[15:8] | |||||||
M1_MSB | 0x06 | R/W | M1[7:0] | |||||||
M1_LSB | 0x07 | R/W | M1[15:8] | |||||||
EEPROM Page 8 (ADDR[3:0] = 0x8) | ||||||||||
M2_LSB | 0x00 | R/W | M2[7:0] | |||||||
M2_MSB | 0x01 | R/W | M2[15:8] | |||||||
M3_LSB | 0x02 | R/W | M3[7:0] | |||||||
M3_MSB | 0x03 | R/W | M3[15:8] | |||||||
DIAG_ENABLE | 0x04 | R/W | RESERVED | DIAG_
ENABLE |
||||||
EEPROM_LOCK | 0x05 | R/W | RESERVED | EEPROM_
LOCK |
||||||
AFEDIAG_CFG | 0x06 | R/W | RESERVED | DIS_R_T | DIS_R_P | THRS[2:0] | PD[1:0] | |||
AFEDIAG_MASK | 0x07 | R/W | TGAIN_UV | TGAIN_OV | PGAIN_UV | PGAIN_OV | RESERVED | INT_OV | INP_UV | INP_OV |
EEPROM Page 9 (ADDR[3:0] = 0x9) | ||||||||||
RESERVED | 0x00 | R/W | RESERVED | |||||||
RESERVED | 0x01 | R/W | RESERVED | |||||||
DAC_FAULT_LSB | 0x02 | R/W | DAC_FAULT[7:0] | |||||||
DAC_FAULT_MSB | 0x03 | R/W | RESERVED | DAC_FAULT[13:8] | ||||||
TADC_GAIN_LSB | 0x04 | R/W | TADC_GAIN[7:0] | |||||||
TADC_GAIN_MSB | 0x05 | R/W | TADC_GAIN[15:8] | |||||||
TADC_OFFSET_LSB | 0x06 | R/W | TADC_OFFSET[7:0] | |||||||
TADC_OFFSET_MSB | 0x07 | R/W | TADC_OFFSET[15:8] | |||||||
EEPROM Page 10 (ADDR[3:0] = 0xA) | ||||||||||
SERIAL_NUMBER_BYTE0 | 0x00 | R/W | SERIAL_NUMBER_BYTE0[7:0] | |||||||
SERIAL_NUMBER_BYTE1 | 0x01 | R/W | SERIAL_NUMBER_BYTE1[7:0] | |||||||
SERIAL_NUMBER_BYTE2 | 0x02 | R/W | SERIAL_NUMBER_BYTE2[7:0] | |||||||
SERIAL_NUMBER_BYTE3 | 0x03 | R/W | SERIAL_NUMBER_BYTE3[7:0] | |||||||
RESERVED | 0x04 | R/W | RESERVED | |||||||
RESERVED | 0x05 | R/W | RESERVED | |||||||
RESERVED | 0x06 | R/W | RESERVED | |||||||
RESERVED | 0x07 | R/W | RESERVED | |||||||
EEPROM Page 15 (ADDR[3:0] = 0xF) | ||||||||||
RESERVED | 0x00 | R/W | RESERVED | |||||||
RESERVED | 0x01 | R/W | RESERVED | |||||||
RESERVED | 0x02 | R/W | RESERVED | |||||||
RESERVED | 0x03 | R/W | RESERVED | |||||||
RESERVED | 0x04 | R/W | RESERVED | |||||||
RESERVED | 0x05 | R/W | RESERVED | |||||||
RESERVED | 0x06 | R/W | RESERVED | |||||||
EEPROM_CRC_VALUE_
USER |
0x07 | R/W | EEPROM_ CRC_USER[7:0] |
Table 13 shows the factory programmed default values of the EEPROM. Do not change byte values marked in red font from their respective default values, otherwise the device does not operate as specified. Always write the default values as shown in Table 13 to the red marked bytes.
EEPROM Page | BYTE 0 | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 | BYTE 5 | BYTE 6 | BYTE 7 |
---|---|---|---|---|---|---|---|---|
0x0 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 |
0x1 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 |
0x2 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 |
0x3 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0xFF | 0xFF |
0x4 | 0x00 | 0x08 | 0x00 | 0x00 | 0x00 | 0x40 | 0xFF | 0x01 |
0x5 | 0x00 | 0xFF | 0x67 | 0x06 | 0x9A | 0x39 | 0x34 | 0x03 |
0x6 | 0xCF | 0x3C | 0x01 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 |
0x7 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 |
0x8 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x00 | 0x07 | 0x33 |
0x9 | 0xFF | 0xFF | 0xDD | 0xCC | 0x01 | 0x00 | 0x00 | 0x00 |
0xA | 0x00 | 0x00 | 0x00 | 0x00 | 0xFF | 0xFF | 0xFF | 0xFF |
0xB | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF |
0xC | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF |
0xD | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF |
0xE | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF |
0xF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xFF | 0xB8 |