SLDS204B October 2014 – June 2020
PRODUCTION DATA.
Register Name | Offset | R/W | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|
Control and Status Register Page 0 | ||||||||||
MODE_CTRL | 0x0C | R/W | RESERVED | MODE_SEL[1:0] | ||||||
Control and Status Register Page 2 | ||||||||||
PADC_DATA_LSB | 0x20 | R | PADC_DATA[7:0] | |||||||
PADC_DATA_MSB | 0x21 | R | PADC_DATA[15:8] | |||||||
TADC_DATA_LSB | 0x24 | R | TADC_DATA[7:0] | |||||||
TADC_DATA_MSB | 0x25 | R | TADC_DATA[15:8] | |||||||
DAC_REG_LSB | 0x30 | R/W | DAC_REG[7:0] | |||||||
DAC_REG_MSB | 0x31 | R/W | RESERVED | DAC_REG[13:8] | ||||||
DAC_CONFIG(1) | 0x39 | R/W | RESERVED | DAC_
RATIOMETRIC |
||||||
OP_STAGE_CTRL(1) | 0x3B | R/W | RESERVED | DACCAP_EN | 4_20MA_EN | DAC_GAIN[2:0] | ||||
BRDG_CTRL(1) | 0x46 | R/W | RESERVED | VBRDG_ CTRL[1:0] | BRDG_EN | |||||
P_GAIN_ SELECT(1) | 0x47 | R/W | P_INV | RESERVED | P_GAIN[4:0] | |||||
T_GAIN_ SELECT(1) | 0x48 | R/W | T_INV | RESERVED | T_GAIN[1:0] | |||||
TEMP_CTRL(1) | 0x4C | R/W | RESERVED | ITEMP_ CTRL[2:0] | TEMP_MUX_ CTRL[3:0] | |||||
AFEDIAG | 0x5A | R/W | TGAIN_UV | TGAIN_OV | PGAIN_UV | PGAIN_OV | RESERVED | INT_OV | INP_UV | INP_OV |
TEST_CTRL | 0x67 | R/W | RESERVED | TEST_TEMP_SE | RESERVED | TEST_DAC_ EN | ||||
Control and Status Register Page 5 | ||||||||||
EEPROM ARRAY | 0x00 - 0x7F | R | ||||||||
EEPROM_CACHE | 0x80 - 0x87 | R/W | ||||||||
EEPROM_PAGE_
ADDRESS |
0x88 | R/W | RESERVED | ADDR[3:0] | ||||||
EEPROM_CTRL | 0x89 | R/W | RESERVED | FIXED_
ERASE_ PROG_TIME |
ERASE_AND _
PROGRAM |
ERASE | PROGRAM | |||
EEPROM_CRC | 0x8A | R/W | RESERVED | CALCULATE _
CRC |
||||||
EEPROM_STATUS | 0x8B | R | RESERVED | PROGRAM_IN _
PROGRESS |
ERASE_IN _
PROGRESS |
READ_IN _
PROGRESS |
||||
EEPROM_CRC
_STATUS |
0x8C | R | RESERVED | CRC_GOOD | CRC_CHECK _
IN_PROG |
|||||
EEPROM_CRC_VALUE_CALC | 0x8D | R | EEPROM_ CRC_CALC[7:0] |