ZHCSBB4B July 2013 – June 2017 TPS61197
PRODUCTION DATA.
For LED-driver applications, use the parameters listed in Table 4.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 8 V to 30 V |
Output voltage | VIN to 300 V |
Output current | 300 mA (maximum) |
Programmable switching frequency | 50 kHz to 800 kHz |