ZHCSBB4B July 2013 – June 2017 TPS61197
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VIN | Input voltage range | 8 | 30 | V | ||
VVIN_UVLO | Undervoltage lockout threshold | VIN falling | 6.5 | 7 | V | |
VVIN_HYS | VIN UVLO hysteresis | 300 | mV | |||
IQ_VIN | Operating quiescent current into VIN | Device enabled, no switching, VIN = 30 V | 2 | mA | ||
ISD | Shutdown current | VIN = 12 V
VIN = 30 V |
25
50 |
µA | ||
VDD | Regulation voltage for internal circuit | 0 mA < IDD< 15 mA | 6.6 | 7 | 7.4 | V |
EN and PWM | ||||||
VH | Logic high input on EN, PWM | VIN = 8 V to 30 V | 1.6 | V | ||
VL | Logic low input on EN, PWM | VIN = 8 V to 30 V | 0.75 | V | ||
RPD | Pulldown resistance on EN, PWM | 400 | 800 | 1600 | kΩ | |
UVLO | ||||||
VUVLOTH | Threshold voltage at UVLO pin | 1.204 | 1.229 | 1.253 | V | |
IUVLO | UVLO input bias current | VUVLO = VUVLOTH – 50 mV | –0.1 | 0.1 | µA | |
VUVLO = VUVLOTH + 50 mV | –4.4 | -3.9 | –3.3 | |||
SOFT START | ||||||
ISS | Soft start charging current | PWM dimming on, VREF< 2 V | 200 | µA | ||
CURRENT REGULATION | ||||||
VIFB_REG | IFB pin regulation voltage | TJ = 25°C to 85°C | 293 | 300 | 307 | mV |
VIFB_SCP | IFB short to ground protection threshold | 200 | mV | |||
VIFB_OVP | IFB over voltage protection threshold | 1 | 1.1 | 1.2 | V | |
IIFB_LEAK | IFB pin leakage current | VIFB = 300 mV | –100 | 100 | nA | |
BOOST REFERENCE VOLTAGE | ||||||
VREF | Reference voltage range for boost controller | 0 | 3.5 | V | ||
IREF_LEAK | Leakage current at REF | TJ = –40°C to 85°C | –25 | 25 | nA | |
OSCILLATOR | ||||||
VFSW | FSW pin reference voltage | 1.8 | V | |||
ERROR AMPLIFIER | ||||||
ISINK | Comp pin sink current | VOVP = VREF + 200 mV, VCOMP = 1V | 20 | µA | ||
ISOURCE | Comp pin source current | VOVP = VREF – 200 mV, VCOMP = 1V | 20 | µA | ||
GmEA | Error amplifier transconductance | 90 | 120 | 150 | µS | |
REA | Error amplifier output resistance | 20 | MΩ | |||
GATE DRIVER | ||||||
RGDRV_SRC | Gate driver impedance when sourcing | VGDRV = 7 V, IGDRV = –20 mA | 5 | 10 | Ω | |
RGDRV_SNK | Gate driver impedance when sinking | VDD = 7 V, IGDRV = 20 mA | 2 | 5 | Ω | |
IGDRV_SRC | Gate driver source current | VDD = 7 V, VGDRV = 5 V | 200 | mA | ||
IGDRV_SNK | Gate driver sink current | VDD = 7 V, VGDRV = 2 V | 400 | mA | ||
VPWM_OCP | Overcurrent detection threshold during PWM | VIN = 8 V to 30 V, TJ = 25°C to 125°C | 376 | 400 | 424 | mV |
VPFM_OCP | Overcurrent detection threshold during PFM | 180 | mV | |||
OVP | ||||||
VOVPTH | Overvoltage protection threshold | 2.98 | 3.04 | 3.1 | V | |
IOVP_LEAK | Leakage current at OVP pin | –100 | 0 | 100 | nA | |
FAULT INDICATOR | ||||||
IFLT_H | Leakage current at high impedance | VFLT = 24 V | 1 | nA | ||
IFLT_L | Sink current at low output | VFLT = 1 V | 2 | 5 | mA | |
THERMAL SHUTDOWN | ||||||
TSTDN | Thermal shutdown threshold | 150 | °C | |||
THYS | Thermal shutdown threshold hysteresis | 15 | °C |