ZHCSBB4B July 2013 – June 2017 TPS61197
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ƒSW | Switching frequency | R = 200 kΩ | 187 | 200 | 213 | kHz |
D(max) | Maximum duty cycle | fSW = 200 kHz | 90% | 94% | 98% | |
ton(min) | Minimum pulse width | 300 | ns | |||
ƒEA | Error amplifier crossover frequency | 1000 | kHz |