ZHCSBB4B July 2013 – June 2017 TPS61197
PRODUCTION DATA.
The TPS61197 has an open-drain fault indicator pin to indicate abnormal conditions. When the TPS61197 is operating normally, the voltage at the FAULT pin is low. When any fault condition happens, the FAULT pin is in high impedance, which can be pulled up to a high voltage level through an external resistor.