ZHCSBB4B July 2013 – June 2017 TPS61197
PRODUCTION DATA.
The TPS61197 has a built-in linear regulator to supply the device analog and logic circuits. The VDD pin (output of the regulator) must be connected to a bypass capacitor with more than 1-µF capacitance. VDD only has a current sourcing capability of 15 mA. VDD voltage is ready after the EN pin is pulled high.