ZHCSBB4B July 2013 – June 2017 TPS61197
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage range | 8 | 30 | V |
VOUT | Output voltage range | VIN | 300 | V |
L1 | Inductor | 4.7 | 470 | µH |
CIN | Input capacitor | 10 | µF | |
COUT | Output capacitor | 1 | 220 | µF |
fSW | Boost regulator switching frequency | 50 | 800 | kHz |
fDIM | PWM dimming frequency | 0.09 | 22 | kHz |
TA | Operating ambient temperature | –40 | 85 | °C |
TJ | Operating junction temperature | –40 | 125 | °C |